Product Number: GBCH812
Outdoor OFC MLT: GLASS YARNS + CST + PE with 6 Tubes of Ø1.9mm 12f SM OS2 G.652.D & G.657.A1.
Outdoor dry core optical fiber Multi Loose Tube cable with glass yarns as strength member, Corrugated Steel Tape (Full Rodent Protected) armor and polyethylene outer jacket. Product feature: This cable has improved rodent protection by Corrugated Steel Tape (Full Rodent Protected). Existing out of 6 tubes with a diameter of 1.9mm with 12 fibers (1t x 12f) SM OS2 G.652.D & G.657.A1.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Outdoor |
---|---|
Suitable Applications |
For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
Construction
Fiber Cable Construction
Fiber Type | Fiber Grade acc. ITU-T | Fiber Count | Subunit Color |
---|---|---|---|
OS2 | G.652D & G.657A1 | 12 | TIA coding (Gxxxxxx.T): Blue |
Fiber Color Coding |
TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua |
---|
Central Strength Member |
GRP |
---|---|
Cable Core Water Tight |
Yes |
Cable Core Waterblocking |
Waterblocking Glass Yarns + Tape |
Bulk Cable Weight |
134 kg/km |
SubUnit Specifications
Number of Active Subunits |
1 |
---|---|
Number of Subunit Positions |
6 |
Fibers Per Subunit |
12 |
Physical Specifications
Type of Armor |
Corrugated Steel Tape |
---|
Jacket Specifications
Number of Jackets |
Single Jacket |
---|
Outer Jacket Specifications
Outer Jacket
Material | Color | Nominal Diameter | Ripcord |
---|---|---|---|
PE - Polyethylene | Black | 11.1 mm | Yes |
Optical Characteristics
Max. Attenuation at 1310 nm |
0.39 dB/km |
---|---|
Max. Attenuation at 1550 nm |
0.24 dB/km |
Max. Attenuation at 1625 nm |
0.29 dB/km |
Mechanical Characteristics
Mechanical Tests
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 222 mm | IEC 60794-3-10 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 222 mm | IEC 60794-3-10 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 3900 N (877 lbf) | IEC 60794-3-10 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 1300 N (292 lbf) | IEC 60794-3-10 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 22 kN/m | IEC 60794-3-10 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 | 11 kN/m | IEC 60794-3-10 |
Temperature Range
Operating Temperature Range |
-30 °C to +70 °C |
---|---|
Installation Temperature Range |
-5 °C to +50 °C |
Storage Temperature Range |
-30 °C to +70 °C |
Product Material
UL Rating/Flame Test |
Non-UL Rated |
---|
Standards
REACH |
Compliant |
---|---|
ISO/IEC Compliance |
IEC 60794, ISO/IEC 11801-1 |
UV/ Sunlight Protection |
Yes |
History
Update and Revision |
Revision Number: 0.142 Revision Date: 03-04-2025 |
---|
Information
Update and Revision |
Revision Number: 0.142 Revision Date: 03-04-2025 |
---|