Product Number: FISR864RY
Indoor Flexible Ribbon OS2 864 Fibers OFNR Sub-units_5.0 mm(72F)
FX Indoor, Flexible Ribbon, OS2, 864 Fibers, OFNR, Sub-units_5.0 mm(72F), Yellow Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Fiber Ribbon Cable |
---|---|
Suitable Applications |
Data Center, RAN, Horizontal Backbone, Premise Backbone |
Fiber Specifications
Fiber Type |
OS2, G.657.A1, G.652.D |
---|---|
Fiber Core Diameter |
250 µm |
Fiber Count |
864 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
12 |
---|---|
Fibers Per Subunit |
72 |
Subunit Diameter |
0.197 in (5.0 mm) |
Central Strength Member |
Upjacketed GRP |
Outer Jacket Specifications
Strength Member |
Aramid Yarns |
---|---|
Jacket Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
0.925 in (23.5 mm) |
Color |
Yellow |
Number of Ripcords |
2 |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
10 Gigabit Ethernet Performance | 10,000 m | 50,000 m |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
660 N (150 lbf) |
Max. Tensile Strength During Operation |
200 N (45 lbf) |
Crush Resistance |
100 N/cm |
Bulk Cable Weight |
339 lbs/kft (505 kg/km) |
---|
Temperature Range
Installation Temperature Range |
0°C to +60°C |
---|---|
Operating Temperature Range |
0°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1666, UL 1685, FT4 |
NEC / UL Compliance |
OFNR |
CEC / C(UL) Compliance |
OFNR |
ICEA Compliance |
S-83-596 |
TIA/EIA Compliance |
598-D |
Telcordia Compliance |
GR-409 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment) |
History
Update and Revision |
Revision Number: 0.24 Revision Date: 02-21-2025 |
---|
Information
Update and Revision |
Revision Number: 0.24 Revision Date: 02-21-2025 |
---|