Armored Data Cable
Upgrade your peace of mind with the superior reliability of Belden Armored Fieldbus Cables. Choose from a variety of armoring options, including aluminum interlock, steel interlock, bronze braid and more. Ensure maximum protection and performance with cables designed to withstand the toughest environments with an extra layer of safeguarding.
Features & Benefits
- Maximize Uptime: Additional layer of protection prevents cable damage that leads to downtime
- Strong Construction: Built to withstand crushing, impact, rodents and fluid ingress
- Reduce Labor & Material Costs: No need to use conduit since the cable offers its own built-in protection
-
Product Listing
Resources
Guides
Line Cards