ControlNet Cable

Belden ControlNet Cables provide maximum signal integrity and run lengths that exceed the high-speed, time-critical requirements necessary for ControlNet factory floor applications. The standard construction for this application is RG6, quad-shield coaxial cable designed for compliance with the ControlNet specification.

Features & Benefits

  • Support Time-Critical Applications: Converge real-time controls traffic with regular best-effort traffic on an Ethernet network
  • Maximum Signal Integrity: A Duobond IV Quad Shield maintains signal strength and run lengths
  • Excellent Return Loss: Sweep tested to ensure that critical performance features meet ControlNet requirements
Series Shielding Part Number Extra Description Tech Data
RG-6/U Type, 18 AWGDuobond IV 60% and 40% Al Braid3092AStandardProduct Detail
3092FHigh FlexProduct Detail
3092TLow Smoke, Zero HalogenProduct Detail
3093AHigh TemperatureProduct Detail
123092AAluminum ArmorProduct Detail
133092ASteel Armor Download
383092AExtreme Chemical Resistance, Continuous Armor Download
3132APlenumProduct Detail
Duobond IV 60% and 40% Cu BraidYR28890 *High Flex Download
RG-11/U Type, 14 AWGDuobond IV 60% and 40% Al Braid3094ARiserProduct Detail
123094ARiser, Aluminum Armor Download
133094ARiser, Steel Armor Download
3095APlenumProduct Detail
Sort by
Filter Type Results
Reset all

Search Products By Word or Phrase