Product Number: 5X0.75SY
MachFlex™ 350SY, 5C 0.75 mm² Str BC, PVC Ins, PVC Inner Jkt, GSW Brd, PVC Outer Jkt
MachFlex™ 350SY VDE Certified, 5 Conductor 0.75 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braid, PVC Outer Jacket Control Cable
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Application for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many morein hash industrial environment. |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Stranding Class | Material |
---|---|---|---|---|---|
Conductor(s) | 5 | 0.75 mm² | Stranded | Class 5 | BC - Bare Copper |
Insulation
Element | Material | Color Code |
---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | Black #1, Black #2, Black #3, Black #4, Black #5 |
Inner Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Armor
Armor Type & Material |
---|
SWB - Steel Wire Braid Armor |
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Overall Cable Diameter (Nominal) |
9.5 mm (0.37 in) |
---|
Electrical Characteristics
Voltage
Voltage Rating |
---|
300 / 500 V (Max. Operating Voltage) |
Mechanical Characteristics
Temperature
Operating | Installation |
---|---|
-15°C to +70°C (Occasional movement) | -40°C to +80°C(Fixed installation) |
Bend Radius
Installation Min. | Flexing Min. |
---|---|
57 mm (2.2 in) | 190 mm (7.5 in) |
Bulk Cable Weight |
132 kg/km (88.7 lbs/1000ft) |
---|
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54), Oil Resistance |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2, DIN VDE 0482‐332‐1‐2 |
Third Party Performance Verification |
VDE Certification No. 40041970, VDE Registration No. 8770 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
VDE 0285-525-2-51, EN 50525-2-51, IEC 60227-5 |
History
Update and Revision |
Revision Number: 0.27 Revision Date: 03-19-2024 |
---|
Information
Update and Revision |
Revision Number: 0.27 Revision Date: 03-19-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
5X0.75SY 010100M | Black, RAL 9004 | 100 m |
5X0.75SY 010200M | Black, RAL 9004 | 200 m |
5X0.75SY 010300M | Black, RAL 9004 | 300 m |
5X0.75SY G8U100M | Gray, RAL 7001 | 100 m |