Access Control Cable

Belden Access Control Composite Cables are a cost-effective security solution including labor savings and easy-identification features for a new level of ease and convenience to any installation. NEW Generation CPR rated Access Control Cables are now available with a high-flame rating feature for enhanced safety, meeting North American and European fire safety regulations.

Features & Benefits

  • Overall Jacket Not Required: Individual cables affixed to a center spline with patented Banana Peel construction
  • Color-Coded by Application: Each cable component is color-coded with the application printed on the jacket
  • Reduced Lead Times: Large product choice including spline, AWG and shielding options
  • Labor Savings: Up to 31% installation time savings due to easy jacket removal.
  • High flame rating meeting both North American and European construction fire safety regulations - now available in Euroclass CPR, Cca and Dca
Sort by
Filter Type Results
Reset all

Search Products By Word or Phrase

Belden product updates

Be among the first to receive important product updates, insights and news.