Tray & TC Cable

Belden’s full portfolio of Tray and TC Cable options keeps your operations going no matter the environment. TC Tray Cables are installed in cable trays, ducts and conduit; they can also be used in direct burial applications. They are extensively deployed in manufacturing facilities, especially in process industries: petrochemical, steel, pulp and paper, cement and mining. These flexible, space-efficient cables can be substantially more economical than traditional wiring methods.

Features & Benefits

  • Reduce Costs: Cables are rated for exposed runs and do not require conduit, thus reducing material, labor and maintenance costs
  • Hazard-Matched Designs: Jacket options for oil resistance, outdoor sunlight/UV resistance and extreme temperature or flame resistance
  • Electrical Performance Protection: Insulation options for wet electrical performance, oil and chemical resistance and extreme-temperature operation
  • Increased Flexibility: Conductor options provide greater flex life and corrosion resistance
Technical Data

Insulation/Jacket*

Max. Temp. Rating

Flame Tests

Ratings**

Technical Data

Wet

Dry

PVC-Nylon/PVC

(THHN or THWN) 14 AWG & larger

(TFN or TFFN) 16 & 18 AWG

75°C90°C

UL 1685 (1581)

 

FT4/IEEE

 

1202/383

 

ICEA T-29-520

TC-ER

 

ICEA S-73-532

 

ICEA S-61-402

Download

XLPE/PVC

(XHHW-2) 14 AWG & larger

(RFH-2) 16 & 18 AWG

90°C90°C

UL 1685 (1581)

 

FT4/IEEE

 

1202/383

 

VW-1 rated singles

 

ICEA-T-29-520

TC-ER 

 

ICEA S-73-532 

 

ICEA S-66-524 (14 AWG & larger) 

 

ICEA S-82-552 (16 & 18 AWG)

Download

XLPE/CPE

(XHHW-2) 14 AWG & larger

(RFH-2) 16 & 18 AWG

90°C90°C

UL 1685 (1581) 

 

FT4/IEEE 

 

1202/383 

 

VW-1 rated singles 

 

ICEA-T-29-520

TC-ER 

 

ICEA S-73-532

 

ICEA S-66-524 (14 AWG & larger)

 

ICEA S-82-552 (16 & 18 AWG)

Download

XLPE/TP-LSZH

Haloarrest™

(XHHW-2) 14 AWG & larger

(RFH-2) 16 & 18 AWG

90°C

90°C

UL 1685 (1581)

TC-ER

TC-LS

Download

XLPE/TP-LSZH

HaloarrestXLink™ -1 and -2

(XHHW-2) 14 AWG & larger

(RFH-2) 16 & 18 AWG

90°C

90°C

UL 1685 (1581)

 

ICEA T-29-520

 

FT4/IEEE

 

1202/383


TC-ER

ICEA S-73-532

T-33-655

Download
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase