Product Number: 3066A
Inst, 16 Tri #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet
UL Instrumentation, 16 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Triads |
---|---|---|---|
18 | 7x26 | BC - Bare Copper | 16 |
Conductor Count |
48 |
---|---|
Total Number of Triads |
16 |
Insulation
Material | Nominal Wall Thickness |
---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.088 in |
Color Chart
Number | Color |
---|---|
1 | Black and White and Red and Numbered 1 |
2 | Black and White and Red and Numbered 2 |
3 | Black and White and Red and Numbered 3 |
4 | Black and White and Red and Numbered 4 |
5 | Black and White and Red and Numbered 5 |
6 | Black and White and Red and Numbered 6 |
7 | Black and White and Red and Numbered 7 |
8 | Black and White and Red and Numbered 8 |
9 | Black and White and Red and Numbered 9 |
10 | Black and White and Red and Numbered 10 |
11 | Black and White and Red and Numbered 11 |
12 | Black and White and Red and Numbered 12 |
13 | Black and White and Red and Numbered 13 |
14 | Black and White and Red and Numbered 14 |
15 | Black and White and Red and Numbered 15 |
16 | Black and White and Red and Numbered 16 |
Color Chart 2
Number | Color |
---|---|
1 | Black & White & Red and numbered 1 |
2 | Black & White & Red and numbered 2 |
3 | Black & White & Red and numbered 3 |
4 | Black & White & Red and numbered 4 |
5 | Black & White & Red and numbered 5 |
6 | Black & White & Red and numbered 6 |
7 | Black & White & Red and numbered 7 |
8 | Black & White & Red and numbered 8 |
9 | Black & White & Red and numbered 9 |
10 | Black & White & Red and numbered 10 |
11 | Black & White & Red and numbered 11 |
12 | Black & White & Red and numbered 12 |
13 | Black & White & Red and numbered 13 |
14 | Black & White & Red and numbered 14 |
15 | Black & White & Red and numbered 15 |
16 | Black & White & Red and numbered 16 |
Inner Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | 20 | 7x28 |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 | 7x26 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 1.041 in | 0.083 in | Yes |
Construction and Dimensions
Stranding
Twists |
---|
4.8 twist/ft |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Inner Shield DCR | Nominal Outer Shield DCR |
---|---|---|
5.86 Ohm/1000ft | 7.11 Ohm/1000ft | 5.52 Ohm/1000ft |
Current
Max. Recommended Current [A] |
---|
5 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
600 V RMS |
150 V RMS (NPLF) |
Temperature Range
UL Temp Rating |
75°C Dry, 90°C Wet |
---|---|
Wet Temp Range |
-30°C To +75 °C |
Dry Temp Range |
-30°C To +90 °C |
Mechanical Characteristics
Bulk Cable Weight |
608 lbs/1000ft |
---|---|
Max. Pull Tension |
1322 lbs |
Min. Bend Radius/Minor Axis |
10.5 in |
Standards
NEC/(UL) Compliance |
NPLF, TC-ER |
---|
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Burial |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Suitability - Sunlight Resistance |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 UL Loading |
---|---|
IEEE Flammability |
1202 |
UL voltage rating |
600 V RMS (Type TC) |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Triad groups are numbered for ease of identification. Alternate color coding available upon request. |
---|
History
Update and Revision |
Revision Number: 0.389 Revision Date: 01-10-2024 |
---|
Information
Update and Revision |
Revision Number: 0.389 Revision Date: 01-10-2024 |
---|