Product Number: 29522

VFD, 3C #12 Str TC XLPE Ins + #12 Symm. Seg. Gnd (3 of #16) Str TC, CTS, OS +TC Brd, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B

Belden Premium VFD, 12 AWG (65 x 30) Tinned Copper, 3 Conductor, XLPE Insulation M4 Color Code, Duofoil Beldfoil Shield With 3 #16 AWG (65 x 34) Tinned Copper Drain Wire, Overall Beldfoil® (100%) + Tinned Copper Braid Coverage (85%), Black Outer PVC Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V, CSA AWM I/II A/B Sun Res Dir Bur Oil Resistant.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0551RA

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 12 AWG 65x30 TC - Tinned Copper ASTM B3 Copper B8 Class B Stranding
Segmented Ground Wire 3 16 AWG 65x34 TC - Tinned Copper 3 Ground Segments Totaling 12 AWG

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.030 in (0.76 mm) 0.163 in (4.14 mm) ICEA Chart M4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tinned Copper (TC) 100% 16 AWG (65x34) TC
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
XLPE - Cross-Linked Polyethylene (Thermoset) 0.047 in (1.2 mm) 0.458 in (11.6 mm)

Overall Cable Diameter (Nominal)

0.485 in (12.3 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 1.423 Ohm/1000ft (4.669 Ohm/km) 29 pF/ft (95 pF/m) 56 pF/ft (180 pF/m) 50 Ohm 55% 30 Amps per Conductor at 30C
1.5 Ohm/1000ft (4.9 Ohm/km)

Voltage

UL Voltage Rating
600/1000 V (TC-ER)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -20°C To +90°C

Bend Radius

Stationary Min. Installation Min.
3.435 in (87.25 mm) 3.435 in (87.25 mm)

Max. Pull Tension

283 lbs (128 kg)

Bulk Cable Weight

182 lbs/1000ft (271 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER

ICEA Compliance

S-95-658

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.25 Revision Date: 05-05-2025

Update and Revision

Revision Number: 0.25 Revision Date: 05-05-2025