Product Number: 1794A
75 Ohm SDI Coax, Series 7, 16 AWG, Solid BC, Tri-Shield, PVC Jkt, CMR
75 Ohm SDI Coax, Series 7, 16 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 95% TC Braid + Foil Shield, PVC Jacket, CMR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p |
---|
Construction Details
Series Type |
7 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
16 AWG | Solid | 0.051 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.225 in (5.72 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Material Trade Name | Coverage | Notes |
---|---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% | |
2 | Braid | Tinned Copper (TC) | 95% | ||
3 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | With Shorting Fold and Bonded to inside of jacket for easy preparation |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.320 in (8.13 mm) |
Overall Cable Diameter (Nominal) |
0.320 in (8.13 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 6000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.17 dB/100ft |
3.58 MHz | 0.30 dB/100ft |
5 MHz | 0.35 dB/100ft |
6 MHz | 0.38 dB/100ft |
7 MHz | 0.40 dB/100ft |
10 MHz | 0.48 dB/100ft |
12 MHz | 0.52 dB/100ft |
25 MHz | 0.74 dB/100ft |
55 MHz | 1.08 dB/100ft |
67.5 MHz | 1.20 dB/100ft |
71.5 MHz | 1.24 dB/100ft |
88.5 MHz | 1.37 dB/100ft |
100 MHz | 1.46 dB/100ft |
135 MHz | 1.70 dB/100ft |
143 MHz | 1.75 dB/100ft |
180 MHz | 1.97 dB/100ft |
270 MHz | 2.43 dB/100ft |
360 MHz | 2.83 dB/100ft |
540 MHz | 3.60 dB/100ft |
720 MHz | 4.20 dB/100ft |
750 MHz | 4.30 dB/100ft |
1000 MHz | 5.00 dB/100ft |
1500 MHz | 6.20 dB/100ft |
2000 MHz | 7.40 dB/100ft |
2250 MHz | 7.80 dB/100ft |
3000 MHz | 9.20 dB/100ft |
4500 MHz | 11.7 dB/100ft |
6000 MHz | 13.77 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
4.0 Ohm/1000ft | 1.9 Ohm/1000ft (6.2 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 84% |
Voltage
UL Voltage Rating |
---|
300 V (CMR, CMG) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +75°C |
Bend Radius
Installation Min. |
---|
3.2 in (81 mm) |
Max. Pull Tension |
111 lbs (50.3 kg) |
---|---|
Bulk Cable Weight |
55 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor - Black only, UV Resistance, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1666 Vertical Shaft |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CMR |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Also available in multi-coax bundled version 2177A. Print legend includes sequential footage marks. |
---|
History
Update and Revision |
Revision Number: 0.504 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.504 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1794A 0101000 | Black | Reel | 1,000 ft | 612825357582 | C |
1794A 010N1000 | Black | Reel w/Small Barrel | 1,000 ft | ||
1794A 0102500 | Black | Reel | 2,500 ft | 612825438212 | |
1794A 0061000 | Blue, Light | Reel | 1,000 ft | 612825358619 | C |