Product Number: 8261
Analog Video, RG11, #18 Str TC, 95% BC Braid, PVC Jacket, CXC
18 AWG stranded (7x26) .048" tinned copper conductor, polyethylene insulation, bare copper braid shield (95% coverage), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
SDI coax |
---|
Construction Details
RG Type |
11 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 18 AWG | 7x26 | 0.048 in | TC - Tinned Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.285 in (7.24 mm) | White |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride (Non-Contaminating) | 0.405 in (10.3 mm) |
Overall Cable Diameter (Nominal) |
0.405 in (10.3 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.2 dB/100ft |
10 MHz | 0.7 dB/100ft |
50 MHz | 1.3 dB/100ft |
100 MHz | 2 dB/100ft |
200 MHz | 2.9 dB/100ft |
400 MHz | 4.2 dB/100ft |
700 MHz | 5.8 dB/100ft |
900 MHz | 6.8 dB/100ft |
1000 MHz | 7.1 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
6.1 Ohm/1000ft (20 Ohm/km) | 1.2 Ohm/1000ft (3.9 Ohm/km) | 20.5 pF/ft (67.3 pF/m) | 75 Ohm | 66% |
Voltage
UL Voltage Rating |
---|
3700 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -40°C To +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.00 in (102 mm) | 4.00 in (102 mm) |
Max. Pull Tension |
143 lbs (64.9 kg) |
---|---|
Bulk Cable Weight |
95 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor |
---|---|
Flammability / Reaction to Fire |
[delete], IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
CEC / C(UL) Compliance |
CXC |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.408 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.408 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8261 010500 | Black | Reel | 500 ft | 612825197447 | C |
8261 0101000 | Black | Reel | 1,000 ft | 612825358121 | C |