Product Number: FSNS6PLQ-25

ProSNS RG-6 Plenum "F" Coax Compression Connector

ProSNS RG6 Plenum "F" connector that fits most standard, tri-shield and quad-shield coaxial cable. Polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack. This product is discontinued. Please contact Belden Customer Service to check for existing saleable inventory. It has been replaced by one of Belden's PPC Brand EX Series connectors - EX6XLPLPLUS. For product information please visit: https://products.ppc-online.com/product/signaltight-ex6xlplplus/

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
DC-1 GHz 31 dB Return Loss 1.05 VSWR
DC-2 GHz 26 dB Return Loss 1.09 VSWR
DC-3 GHz 21 dB Return Loss 1.18 VSWR

Electrical Characteristics Notes

Cable Pullout Force Exceeds 40 Lbs

Footprint/Type

Coax

Connector Interface Type

F

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Green

Locking

No

Tool Compatibility

CPLCCT-SLMR, CPSNSCT-596 (compression), PSA59/6 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0399 - .0418 inch

Cable Dielectric Diameter Limits

.166 - .193 inch

Cable Outer Jacket Diameter Limits

.230 - .281 inch

RG Type

6

Series Type

6

EU CE Mark

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.52 Revision Date: 04-04-2025

Update and Revision

Revision Number: 0.52 Revision Date: 04-04-2025

Part Numbers

Item # Color UPC
FSNS6PLQ-25 No Color 845671003987