Product Number: KEYCONNECT S-VIDEO F/F COUPLER

KeyConnect Multimedia Module S-Video Coupler, F/F, Gold Plated

KeyConnect Multimedia Module S-Video Coupler, F/F, Gold Plated, Available in several colors.

  • Availability:
    Global
  • Global inventory:
    Available
KEYCONNECT S-VIDEO F/F COUPLER
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

S-Video Cable

Height

0.754 m

Width

0.642

Depth

1.48

Front Connection

Flush

Packaging

1 unit packaged in a plastic bag.

Weight

0.026 lbs

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible with KeyConnect Patch Panel and Faceplate, S-Video Cable Assembly

Notes

For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.169 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.169 Revision Date: 03-04-2023

Part Numbers

Item # Color UPC
AX105336-AL Almond 611589007023
AX105336-BK Black 611589007030
AX105336-EW Electric White 611589007047