Data Connectors

Belden's extensive connectivity portfolio for Ethernet-based and fieldbus protocols offer secure transmission of analog and digital data under the most challenging environmental conditions. NEW M8 D-Coded connector products meet the growing needs for miniaturized components to support cyber-physical integration in the IIoT. M8 D-Coded connectors are 30% smaller than M12 circular connector products and provide new flexibility to build Ethernet-based data networks in tight spaces.

Features & Benefits

  • Field attachable RJ45 connectors in metal housing and IDC wire connection technology for quick and easy assembly without additional installation tools in CAT 6 and CAT 6a variants
  • Reliable data transmission up to 10 Gbit/s due to innovative shielding concept
  • High network availability and long product lifetime due to robust design
  • Fast and cost-efficient implementation thanks to molded and field-attachable connector types including individual cable lengths
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase