Product Number: 0985 S4742 104

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 Standard to male straight RJ45-coded black RJ45 Field Attachable, shielded, 30 V AC / 42 V DC, 1.5 A; TPE green cable, 4-wires, 0.38 mm²

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight D-coded black M12 Standard to male straight RJ45-coded black RJ45 Field Attachable, shielded, 30 V AC / 42 V DC, 1.5 A; TPE green cable, 4-wires, 0.38 mm²

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4
yellow white orange blue

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4
yellow orange white blue

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

60 V

Rated Impulse Voltage

1 kV

Operating Voltage

30 V AC / 42 V DC

Rated Current*

1.5 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

M12 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

4

Coding

D

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

I acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

CuZn, tin-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

542

Conductor Size

0.38 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 30 mm

Minimal Bending Radius (Flexible Inst)

˃ 60 mm

Cycles (Bending)

˃ 5 M

Conductor material

Cu

Cable Jacket Material

TPE

Cable Jacket Color

green matt similarly RAL 6018

Cable Diameter D

ø 6.50 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.50 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 40 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

Flammability Class (Cable Jacket)

CM (UL 1685)

Cable Characteristics

Exclusion of dangerous materials; Sunlight resistance: UL 1581 sec. 1200

Core Colors

white, blue, yellow, orange

Product Sub Family, Side 2

RJ45 Field Attachable

Type of Contact / Gender, Side 2

Male

Connector Design, Side 2

Straight

Number of Pins, Side 2

4

Coding, Side 2

RJ45

Contact Resistance, Side 2

≤ 20 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 750

Ambient Temperature (Operation), Side 2*

- 40 °C - + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Design Standard, Side 2

IEC 60603-7

Overvoltage Category, Side 2

I acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PA

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 V-0

Housing Material, Side 2

PA

Housing Color, Side 2

Black

Flammability Class (Housing), Side 2

UL 94 V-0

Shielding Material, Side 2

Copper, nickel-plated

RoHS Compliant

yes

Oil Resistance

UL OIL RES I

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.53 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.53 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
2094 0985 S4742 104/0,5 M 0.5 m
2095 0985 S4742 104/1 M 1 m
2096 0985 S4742 104/1,5 M 1.5 m
2097 0985 S4742 104/2 M 2 m
2098 0985 S4742 104/3 M 3 m
5924 0985 S4742 104/4 M 4 m
2099 0985 S4742 104/5 M 5 m
5925 0985 S4742 104/6 M 6 m
2100 0985 S4742 104/8 M 8 m
3951 0985 S4742 104/9 M 9 m
2102 0985 S4742 104/10 M 10 m
3952 0985 S4742 104/12 M 12 m
2103 0985 S4742 104/15 M 15 m
15613 0985 S4742 104/18 M 18 m
2104 0985 S4742 104/20 M 20 m
2105 0985 S4742 104/25 M 25 m
2106 0985 S4742 104/30 M 30 m
2107 0985 S4742 104/35 M 35 m
2108 0985 S4742 104/40 M 40 m
2109 0985 S4742 104/45 M 45 m
2111 0985 S4742 104/50 M 50 m
19739 0985 S4742 104/55 M 55 m
9230 0985 S4742 104/60 M 60 m
19740 0985 S4742 104/65 M 65 m
9231 0985 S4742 104/70 M 70 m
15615 0985 S4742 104/75 M 75 m
12688 0985 S4742 104/80 M 80 m
12689 0985 S4742 104/90 M 90 m