Product Number: BRSTS 8X-552
Gigabit Ethernet Cat7 Data Single-Ended Cordset: M12 Railway, male, straight, 8-pin, X-coded, shielded, black body, 50 V AC / 60 V DC, 0.5 A; X-FRNC/LSNH blue cable, 8-wires, 4x2x0.25 mm², ECE R118, EN 45545
Gigabit Ethernet Cat7 Data Single-Ended Cordset: M12 Railway, male, straight, 8-pin, X-coded, shielded, black body, 50 V AC / 60 V DC, 0.5 A; X-FRNC/LSNH blue cable, 8-wires, 4x2x0.25 mm², ECE R118, EN 45545
-
Availability:
-
Global inventory:
Specifications
Information
Face View
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white (orange) | orange | white (green) | green | white (brown) | brown | white (blue) | blue |
Product Family |
Data Connectors |
---|---|
Product Sub Family |
M12 Railway |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Number of Pins |
8 |
Coding |
X |
Shielding |
Shielded |
Attachment Type |
Coupling Screw |
Rated Voltage |
60 V |
Rated Impulse Voltage |
0.8 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
0.5 A |
Data Transmission |
Gigabit Ethernet Cat7 |
Data Transmission Rate |
10 Gbit/s |
Vibration Resistance |
IEC 61373 |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 85 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-109 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
PA |
Molded Body Color |
Black |
Flammability Class (Molded Body) |
UL 94 V-0 |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Shielding Material |
GD-Zn, nickel-plated |
Circuitry
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
---|
Cable Data
Cable Number |
552 |
---|---|
Conductor Size |
4x2x0.25 mm² |
Number of Wires |
8 |
Minimal Bending Radius (Fixed Inst) |
˃ 4 x D |
Conductor material |
Cu |
Cable Jacket Material |
X-FRNC/LSNH |
Cable Jacket Color |
blue |
Cable Diameter D |
ø 8.1 ± 0.3 mm |
Wire Insulation Material |
E-beam X-linked Foam-skin polyethylene |
Insulated Wire Diameter |
max. ø 1.60 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 90 °C |
Ambient Temperature (Flex Installation) |
- 5 °C - + 50 °C |
Flammability Class (Cable Jacket) |
IEC 60332-1-2, EN50305 (9.1.1), IEC60332-3-25 cat D; fire protection Railway vehicles: DIN 5510-2 protection level 1 to 4; CEN/TS 45545-2 HL1-HL3; smoke density acc. to DIN EN 61034-2, EN50268-2: T ˃70% ;toxicity (NF X70-100-1): CITc ˂ 0.7, ECE R118, EN 45545 |
Cable Characteristics |
Exclusion of dangerous materials; Resistance against mineral oil: EN 50306 par 4.8 1.5kV/1min.; Resistance against fuel: EN 50306 par 4.9 1.5kV/1min; Resistance against acid and alkali |
Core Colors |
Twisted pairs: white & blue, white & orange, white & green, white & brown |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Halogenfree |
yes |
---|---|
Rail |
Yes |
Oil Resistance |
IEC 60811-2-1 |
Notes
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Information
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
23906 | BRSTS 8X-552/18 M | |
934809009 | BRSTS 8X-552/2 M | 2 m |
934809010 | BRSTS 8X-552/5 M | 5 m |
934809011 | BRSTS 8X-552/10 M | 10 m |