Fast Ethernet Cat5e Data Double-Ended Cordset: Female straight Y-coded black M12 Hybrid to female straight Y-coded black M12 Hybrid, shielded, 50 V AC/ DC, Power: 6 A; Data: 0.5 A; PUR black cable, 8-wires, Data: 4x0.15 mm² + Power: 4x0.75 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white-orange | orange | white-green | green | blue | white | brown | black |
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white-orange | orange | white-green | green | blue | white | brown | black |
Product Family |
Data Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Shielded |
Rated Voltage |
50 V |
Rated Voltage (UL) |
50 V AC/DC |
Rated Impulse Voltage |
0.8 kV |
Operating Voltage |
50 V AC/ DC |
Rated Current* |
Power: 6 A; Data: 0.5 A |
Rated Current (UL)* |
Power: 6 A; Data: 0.5 A |
Data Transmission |
Fast Ethernet Cat5e |
Data Transmission Rate |
100 Mbit/s |
Product Sub Family |
M12 Hybrid |
---|---|
Type of Contact / Gender |
Female |
Connector Design |
Straight |
Attachment Type |
Coupling Nut |
Number of Pins |
8 |
Coding |
Y |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Operating Temperature (UL) |
max. + 80 °C |
Protection Degree / IP Rating** |
IP65, IP67, IP69K |
Design Standard |
IEC 61076-2-113 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
PBT-GF |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
Data: UL 94 V-2 + Power: UL 94 V-0 |
Molded Body Material |
TPU |
Molded Body Color |
Black |
Flammability Class (Molded Body) |
UL 94 HB |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Shielding Material |
GD-Zn, nickel-plated |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Note |
Do not connect or disconnect under load. |
Cable Number |
922 |
---|---|
Conductor Size |
Data: 4x0.15 mm² + Power: 4x0.75 mm² |
Number of Wires |
8 |
Minimal Bending Radius (Fixed Inst) |
˃ 6 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 1-2 M |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
black matt similarly RAL 9005 |
Cable Diameter D |
ø 8.00 ± 0.3 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
Data: ø 1.15 ± 0.03 mm + Power: ø 1.70 ± 0.05 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Element Shield |
Shielding Foil |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 90 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation) |
- 30 °C - + 70 °C |
UL Cable Type |
AWM: 20233 |
Cable Characteristics |
Exclusion of dangerous materials; Exclusion of PVC and Silicone |
Core Colors |
Data: green, orange, white-green, white-orange + Power: brown, black, white, blue |
Product Sub Family, Side 2 |
M12 Hybrid |
---|---|
Type of Contact / Gender, Side 2 |
Female |
Connector Design, Side 2 |
Straight |
Attachment Type, Side 2 |
Coupling Nut |
Number of Pins, Side 2 |
8 |
Coding, Side 2 |
Y |
Contact Resistance, Side 2 |
≤ 10 mOhm |
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
Mating Cycles, Side 2 |
≤ 100 |
Ambient Temperature (Operation), Side 2* |
- 40 °C - + 90 °C |
Operating Temperature (UL), Side 2 |
max. + 80 °C |
Protection Degree / IP Rating, Side 2** |
IP65, IP67, IP69K |
Design Standard, Side 2 |
IEC 61076-2-113 |
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2 |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuZn |
Contact Plating, Side 2 |
Cu/Au |
Contact Bearer Material, Side 2 |
PBT-GF |
Contact Bearer Color, Side 2 |
Black |
Flammability Class (Contact Bearer), Side 2 |
Data: UL 94 V-2 + Power: UL 94 V-0 |
Molded Body Material, Side 2 |
TPU |
Molded Body Color, Side 2 |
Black |
Flammability Class (Molded Body), Side 2 |
UL 94 HB |
Attachment Material, Side 2 |
CuZn |
Attachment Plating, Side 2 |
Nickel-plated |
Shielding Material, Side 2 |
GD-Zn, nickel-plated |
Fastening Torque (Attachment), Side 2 |
M 12x1: (50-60) Ncm, hand-tight |
UL-File |
E315587 |
---|---|
UL |
UL 2238; cULus |
RoHS Compliant |
yes |
---|
Halogenfree |
EN 50267-2-1, IEC 60754-1 max. 0,5% HCI |
---|---|
Oil Resistance |
IEC 60811-2-1, ASTM 1 standard oil requirement |
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
Notice derating |
Update and Revision |
Revision Number: 0.44 Revision Date: 01-19-2023 |
---|
Item # | Item Description | Cable Length |
---|---|---|
934966101 | RKTS 8Y-RKTS 8Y-922/0,3 M | 0.3 m |
934966102 | RKTS 8Y-RKTS 8Y-922/0,6 M | 0.6 m |
934966103 | RKTS 8Y-RKTS 8Y-922/1 M | 1 m |
934966104 | RKTS 8Y-RKTS 8Y-922/2 M | 2 m |
934966105 | RKTS 8Y-RKTS 8Y-922/3 M | 3 m |
934966106 | RKTS 8Y-RKTS 8Y-922/5 M | 5 m |
934966107 | RKTS 8Y-RKTS 8Y-922/10 M | 10 m |
934966108 | RKTS 8Y-RKTS 8Y-922/15 M | 15 m |