Gigabit Ethernet Cat7 Data Double-Ended Cordset: Male straight X-coded black M12 Standard to male straight X-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 0.5 A; TPE blue cable, 8-wires, 4x2x0.14 mm²
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white (orange) | orange | white (green) | green | white (brown) | brown | white (blue) | blue |
Pin 1 | Pin 2 | Pin 3 | Pin 4 | Pin 5 | Pin 6 | Pin 7 | Pin 8 |
---|---|---|---|---|---|---|---|
white (orange) | orange | white (green) | green | white (brown) | brown | white (blue) | blue |
Product Family |
Data Connectors |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Shielded |
Rated Voltage |
60 V |
Rated Impulse Voltage |
0.8 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
0.5 A |
Data Transmission |
Gigabit Ethernet Cat7 |
Data Transmission Rate |
10 Gbit/s |
Product Sub Family |
M12 Standard |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Coupling Screw |
Number of Pins |
8 |
Coding |
X |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 80 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-109 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
PA |
Molded Body Color |
Black |
Flammability Class (Molded Body) |
UL 94 V-0 |
Attachment Material |
CuZn |
Attachment Plating |
Nickel-plated |
Shielding Material |
GD-Zn, nickel-plated |
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Note |
Do not connect or disconnect under load. |
Cable Number |
S478 |
---|---|
Conductor Size |
4x2x0.14 mm² |
Number of Wires |
8 |
Minimal Bending Radius (Fixed Inst) |
˃ 30 mm |
Minimal Bending Radius (Flexible Inst) |
˃ 65 mm |
Welding Resistance |
spark weld resistant |
Conductor material |
Stranded PACW |
Cable Jacket Material |
TPE |
Cable Jacket Color |
blue |
Cable Diameter D |
ø 6.8 ± 0.2 mm |
Wire Insulation Material |
PE |
Insulated Wire Diameter |
ø 1.05 mm |
Overall Shield (Cable) |
Cu-ETP1 tinned |
Foil shield |
Al-PT Foil |
Ambient Temperature (Fixed Installation) |
- 40 °C - + 80 °C |
Ambient Temperature (Flex Installation) |
-15 °C - + 60 °C |
Flammability Class (Cable Jacket) |
IEC 60332-1-2 |
Cable Characteristics |
Exclusion of dangerous materials |
Core Colors |
Twisted pairs: white & blue, white & orange, white & green, white & brown |
Product Sub Family, Side 2 |
M12 Standard |
---|---|
Type of Contact / Gender, Side 2 |
Male |
Connector Design, Side 2 |
Straight |
Attachment Type, Side 2 |
Coupling Screw |
Number of Pins, Side 2 |
8 |
Coding, Side 2 |
X |
Contact Resistance, Side 2 |
≤ 10 mOhm |
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
Mating Cycles, Side 2 |
≤ 100 |
Ambient Temperature (Operation), Side 2* |
- 40 °C - + 80 °C |
Protection Degree / IP Rating, Side 2** |
IP65, IP67 |
Design Standard, Side 2 |
IEC 61076-2-109 |
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category, Side 2 |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuZn |
Contact Plating, Side 2 |
Cu/Au |
Contact Bearer Material, Side 2 |
PA |
Contact Bearer Color, Side 2 |
Black |
Flammability Class (Contact Bearer), Side 2 |
UL 94 V-0 |
Molded Body Material, Side 2 |
PA |
Molded Body Color, Side 2 |
Black |
Flammability Class (Molded Body), Side 2 |
UL 94 V-0 |
Attachment Material, Side 2 |
CuZn |
Attachment Plating, Side 2 |
Nickel-plated |
Shielding Material, Side 2 |
GD-Zn, nickel-plated |
Fastening Torque (Attachment), Side 2 |
M 12x1: (50-60) Ncm, hand-tight |
RoHS Compliant |
yes |
---|
Oil Resistance |
IEC 60811-2-1 |
---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
Note Derating |
Notice derating |
Update and Revision |
Revision Number: 0.48 Revision Date: 01-19-2023 |
---|
Item # | Item Description | Cable Length |
---|---|---|
16000 | RSTS 8X-RSTS 8X-S478/0,3 M | 0.3 m |
16001 | RSTS 8X-RSTS 8X-S478/0,5 M | 0.5 m |
16002 | RSTS 8X-RSTS 8X-S478/1 M | 1 m |
16003 | RSTS 8X-RSTS 8X-S478/2 M | 2 m |
16004 | RSTS 8X-RSTS 8X-S478/3 M | 3 m |
16005 | RSTS 8X-RSTS 8X-S478/5 M | 5 m |
16006 | RSTS 8X-RSTS 8X-S478/7 M | 7 m |
16007 | RSTS 8X-RSTS 8X-S478/10 M | 10 m |
16008 | RSTS 8X-RSTS 8X-S478/12 M | 12 m |
16009 | RSTS 8X-RSTS 8X-S478/15 M | 15 m |
16010 | RSTS 8X-RSTS 8X-S478/20 M | 20 m |
16011 | RSTS 8X-RSTS 8X-S478/30 M | 30 m |