RKH 8 M

M12 Standard Sensor/Actuator Receptacle Connector: Female, rear mount, M12 - mating side, stranded wires - connecting side, 8-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 2 A

RKH 8 M
M12 Standard Sensor/Actuator Receptacle Connector: Female, rear mount, M12 - mating side, stranded wires - connecting side, 8-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 2 A
Get Product Alerts

Specifications
Face View
Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white brown green yellow grey pink blue red

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 Standard

Mating Side

M12

Connecting Side

Stranded Wires

Connector Type

Receptacle

Type of Contact / Gender

Female

Connector Design

Rear Mount

Number of Pins

8

Coding

A

Attachment Type

Screw-Locking

Rated Voltage

30 V

Rated Voltage (UL)

30 V ac/dc

Rated Impulse Voltage

0.8 kV

Operating Voltage

30 V AC/DC

Rated Current*

2 A

Rated Current (UL)*

2 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Type of Connection

Crimp

Thread Size

PG9

Thread Material

CuZn

Thread Plating

Nickel-plated

Ambient Temperature (Operation)*

- 25 °C - + 85 °C

Operating Temperature (UL)

max. + 50 °C

Protection Degree / IP Rating**

IP65, IP67

Design Standard

In style of IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Potted

Yes

Housing Material

CuZn

Housing Plating

Nickel-plated

Housing Color

Silver

Attachment Material

CuZn

Attachment Plating

Nickel-plated

O-Ring Material

FKM

Circuitry

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number

908 44

Conductor Size

0.227 mm²

Number of Wires

8

Conductor material

Cu

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.45 mm ± 0.1 mm

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C

Ambient Temperature (Flex Installation)

- 20 °C - + 90 °C

UL Cable Type

AWM: 1007

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL-VW1, CSA-FT1

Core Colors

blue, brown, red, green, yellow, pink, grey, white

Approvals

UL-File

E315587

UL

cURus

Safety & Environmental Compliance

RoHS Compliant

yes

Notes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.

UL Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101

Part Numbers
Item # Item Description Cable Length
68807 RKH 8/0,5 M 0.5 m
13314 RKH 8/1 M 1 m