Product Number: RKMW 3-338
M8 Snap-In Sensor/Actuator Single-Ended Cordset: Female, angled, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 2 A; PUR black cable, 3-wires, 0.14 mm²
M8 Snap-In Sensor/Actuator Single-Ended Cordset: Female, angled, 3-pin, A-coded, translucent body, 50 V AC / 60 V DC, 2 A; PUR black cable, 3-wires, 0.14 mm²
-
Availability:
-
Global inventory:
Specifications
Belden.GenericSpecificationTitle
Face View
Pin 1 | Pin 3 | Pin 4 |
---|---|---|
brown | blue | black |
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M8 Snap-In |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
3 |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Snap-Locking |
Rated Voltage |
60 V |
Rated Voltage (UL) |
30 V AC/DC |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Rated Current* |
2 A |
Rated Current (UL)* |
2 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Ambient Temperature (Operation)* |
- 40 °C - + 90 °C |
Operating Temperature (UL) |
max. + 70 °C |
Protection Degree / IP Rating** |
IP65 |
Design Standard |
IEC 61076-2-104 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuSn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Orange |
Flammability Class (Contact Bearer) |
UL 94 HB |
Molded Body Material |
TPU |
Molded Body Color |
Translucent |
Flammability Class (Molded Body) |
UL 94 HB |
Cable Data
Cable Number |
338 |
---|---|
Conductor Size |
0.14 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 3 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cycles (Bending) |
˃ 2 M |
Cycles (Torsion) |
˃ 2 M @ ± 270 °/10 cm |
Conductor material |
Cu |
Cable Jacket Material |
PUR |
Cable Jacket Color |
black |
Cable Diameter D |
ø 2.90 ± 0.15 mm |
Wire Insulation Material |
PP |
Insulated Wire Diameter |
ø 0.90 mm |
Ambient Temperature (Fixed Installation) |
- 50 °C - + 80 °C |
Ambient Temperature (Flex Installation) |
- 25 °C - + 80 °C |
Ambient Temperature (Drag Chain Inst) |
max. + 60 °C |
UL Cable Type |
AWM: 20549 |
Flammability Class (Cable Jacket) |
DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2 |
Cable Characteristics |
Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility |
Approvals
UL-File |
E315587 |
---|---|
UL |
UL 2238; cURus |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Resistances
Halogenfree |
DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267 |
---|---|
Oil Resistance |
Good chemical and oil resistance |
Notes
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Belden.GenericSpecificationTitle
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
88673 | RKMW 3-338/3 M | 3 m |
70114 | RKMW 3-338/5 M | 5 m |