Product Number: RSMH 4
M8 Standard Sensor/Actuator Receptacle Connector: Male, rear mount, M8 - mating side, stranded wires - connecting side, 4-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 4 A
M8 Standard Sensor/Actuator Receptacle Connector: Male, rear mount, M8 - mating side, stranded wires - connecting side, 4-pin, A-coded, unshielded, metallic grey housing, 30 V AC/DC, 4 A
-
Availability:
-
Global inventory:

Specifications
Information
Face View
Pin 1 | Pin 2 | Pin 3 | Pin 4 |
---|---|---|---|
brown | white | blue | black |
Product Family |
Sensor / Actuator Connectors |
---|---|
Product Sub Family |
M8 Standard |
Mating Side |
M8 |
Connecting Side |
Stranded Wires |
Connector Type |
Receptacle |
Type of Contact / Gender |
Male |
Connector Design |
Rear Mount |
Number of Pins |
4 |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Snap- and Screw-Locking |
Rated Voltage |
30 V |
Rated Impulse Voltage |
0.8 kV |
Operating Voltage |
30 V AC/DC |
Rated Current* |
4 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Type of Connection |
Solder |
Thread Size |
M10x1 |
Thread Material |
CuZn |
Thread Plating |
Nickel-plated |
Ambient Temperature (Operation)* |
- 25 °C - + 85 °C |
Protection Degree / IP Rating** |
IP67 |
Design Standard |
IEC 61076-2-104 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PA |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Potted |
Yes |
Housing Material |
CuZn |
Housing Plating |
Cu/Ni |
Housing Color |
Silver |
Attachment Material |
CuZn |
Attachment Plating |
Cu/Ni |
O-Ring Material |
NBR |
Circuitry
Fastening Torque (Attachment) |
M 8x1: 30 Ncm, hand-tight |
---|
Cable Data
Cable Number |
908 19 |
---|---|
Conductor Size |
0.25 mm² |
Number of Wires |
4 |
Conductor material |
Cu |
Wire Insulation Material |
PTFE |
Insulated Wire Diameter |
ø 1.10 mm ± 0.05 mm |
Ambient Temperature (Fixed Installation) |
- 100 °C - + 130 °C |
Ambient Temperature (Flex Installation) |
- 100 °C - + 130 °C |
Flammability Class (Cable Jacket) |
DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2 |
Core Colors |
black, blue, brown, white |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Information
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
* only if mounted and locked in combination with Hirschmann / Lumberg connector. On the installation side tightness has to be assured by taking proper measures. |
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
104766 | RSMH 4/0,5 M | 0.5 m |