RST 4B-225

M12 Standard Sensor/Actuator Single-Ended Cordset: Male, straight, 4-pin, B-coded, orange body, 50 V AC / 60 V DC, 4 A; PUR black cable, 4-wires, 0.34 mm²

...
M12 Standard Sensor/Actuator Single-Ended Cordset: Male, straight, 4-pin, B-coded, orange body, 50 V AC / 60 V DC, 4 A; PUR black cable, 4-wires, 0.34 mm²
Get Product Alerts

Specifications
Face View
Pin 1 Pin 2 Pin 3 Pin 4
brown white blue black

Product Family

Sensor / Actuator Connectors

Product Sub Family

M12 Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Male

Connector Design

Straight

Number of Pins

4

Coding

B

Shielding

Unshielded

Attachment Type

Coupling Screw

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, IP68 (1 m / 24 h), IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

TPU-GF

Contact Bearer Color

Orange

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Orange

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Circuitry

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number

225

Conductor Size

0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black matt similarly RAL 9005

Cable Diameter D

ø 4.70 ± 0.15 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.30 ± 0.10 mm

Ambient Temperature (Fixed Installation)

- 50 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 25 °C - + 90 °C (UL: + 80 °C)

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2

Cable Characteristics

Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances

Core Colors

brown, white, blue, black

Safety & Environmental Compliance

RoHS Compliant

yes

Resistances

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Notes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Part Numbers
Item # Item Description Cable Length Rated Current
10008 RST 4B-225/2 M 2 m 4 A