Product Number: GSSNA 200-1AW
GSSNA - Male Receptacle Surface Mount, Form C, Contacts: 2+PE, solder type, 250 V | 6 A, includes NBR flat gasket; cURus 1977
175301-803-C (DIN 43650-C): Male Receptacle Surface Mount, Form C, Contacts: 2+PE, solder type, 250 V | 6 A, includes NBR flat gasket; cURus 1977
-
Availability:
-
Global inventory:
Specifications
Belden.GenericSpecificationTitle
Item Description |
GSSNA 200-1AW |
---|
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
GSSNA DIN Standard |
Connector Type |
Receptacle |
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Number of Pins |
2+PE |
Coding |
C |
Shielding |
Unshielded |
Attachment Type |
2 screws M 3 x 8 |
Rated Voltage |
250 V |
Rated Voltage (UL) |
250 V |
Rated Voltage (CSA) |
300 V AC/DC |
Rated Impulse Voltage |
4.0 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
6 A |
Rated Current (UL)* |
6 A |
Rated Current (CSA)* |
6 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 50 |
Type of Connection |
Solder |
Conductor Cross Section |
0.08 - 0.75 mm² |
Ambient Temperature (Operation)* |
-40 °C - +125 °C |
Operating Temperature (UL) |
max. + 65 °C |
Operating Temperature (CSA) |
max. + 65 °C |
Protection Degree / IP Rating** |
IP65 |
Design Standard |
DIN EN 175 301-803-C |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-2 |
Housing Color |
black |
Gasket Material |
NBR flat gasket included with packaging |
Circuitry
Fastening torque (mounting screw) |
(50-60) Ncm |
---|---|
Mounting |
M3 (2x) |
Approvals
UL-File |
E95522 |
---|---|
UL |
UL 1977; UR |
VDE |
yes |
CSA |
yes |
SEV |
yes |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
*IP Rating test performed by Belden with Belden Connectors only |
Note |
Do not connect or disconnect under load. |
Belden.GenericSpecificationTitle
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
*IP Rating test performed by Belden with Belden Connectors only |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description | Gasket | Packaging |
---|---|---|---|
36319 | GSSNA 200- 1AW | NBR flat gasket included with packaging | Single Pack, 1 piece per package |