Digital I/O Modules for Fieldbus Systems

Lumberg Automation offers a broad range of digital I/O modules for legacy industrial fieldbus systems. The Lumberg Automation I/O portfolio supports complex automation requirements in industrial applications. These modules are designed to meet the highest electromechanical demands present in harsh environments, ensuring high availability of machines and plants.

Features & Benefits

  • Flexibility & Reliability: Excellent performance in any industrial application
  • High System Availability: Operational reliability due to a robust design
  • Replace Modules Faster: Use universal channels as digital input or digital output without any configuration
  • Vibration & Shock Resistance: Superior electrical performance is possible thanks to the modules' ability to perform in harsh conditions
Fieldbus I/O Modules - canopen
Bus Protocol Width I/O PWR Connection Tech Data
CANopen 30 mm 8DIOM12, 5-poles, A-codedProduct Detail
CANopen 30 mm 8DIM12, 5-poles, A-codedProduct Detail
Fieldbus I/O Modules - DeviceNet
Bus Protocol Width I/O PWR Connection Tech Data
DeviceNet30 mm8DIOM12, 5-poles, A-codedProduct Detail
DeviceNet30 mm8DIM12, 5-poles, A-codedProduct Detail
DeviceNet60 mm16DIO7/8" Power, 4-polesProduct Detail
DeviceNet60 mm16DI7/8" Power, 4-polesProduct Detail
Fieldbus I/O Modules - PRofibus
Bus Protocol Width I/OPWR Connection Tech Data
PROFIBUS 30 mm 8DIOM12, 5-poles, A-codedProduct Detail
PROFIBUS 30 mm 8DIM12, 5-poles, A-codedProduct Detail
PROFIBUS 60 mm 16DIO7/8" Power, 4-polesProduct Detail
PROFIBUS 60 mm 16DI7/8" Power, 4-polesProduct Detail
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase