Passive Distribution Modules

Rely on the original market-leading solution that revolutionized on-machine connectivity. Many styles to choose from: 4-, 6-, 8-, 10- or 12-ports, with or without LED operation and function indicators, M8 (pico) or M12 (micro) I/O connection, top- or side-entry I/O mount, with integrated control cable.

Features & Benefits

  • Built to your needs – our Connectivity Center will create a custom product to fit your application
  • Extensive product range – a wide range of versions offers flexible connection solutions
  • For the food industry – the ASB-N line is designed to be corrosion resistant and easy to clean
Passive Distribution Boxes: Control Cable
Type HousingI/O Connection Port Variants Tech Data
ASB-S Plastic, PBTM8, 3-poles4-, 6-, 8-, 10- or 12- ports Download
ASB-C Plastic, PBTM8, 3-poles 8-ports Download
ASB-CPlastic, TPUM12, 3- to 5-poles 4- , 6- or 8-ports Download
ASB-N Stainless-steel M12, 4- or 5-poles 8-ports Download
ASB-RMetal, Zinc die-cast M12, 4- or 5-poles4- or 8-ports Download
Passive distribution boxes: Plug connection
Type Housing I/O Connection Port Variants Tech Data
ASB-S Plastic, PBTM8, 3-poles4-, 6-, 8-, 10- or 12- ports Download
ASB-C Plastic, TPUM8, 3-poles8-ports Download
ASB-CPlastic, TPUM12, 3- to 5-poles4- , 6- or 8-ports Download
ASB-RMetal, Zinc die-castM12, 4- or 5-poles4- or 8-ports Download
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase