CloudRail.Box Max

The CloudRail.Box Max acts as an Edge Gateway between the shop floor and the cloud and is part of the CloudRail Solution. It supports all connectivity methods like Secondary Sensors, OPC-UA, Modbus, and VSEs. This version comes with a powerful Processor and enough storage. This makes the CloudRail.Box Max the perfect choice for advanced Edge Computing scenarios using AWS IoT Greengrass v2, Azure IoT Edge, or CloudRail Edge Functions. Moreover this version is able to connect more data sources with a single edge gateway. The optional 4G (LTE) cellular connectivity also allows the usage in remote locations or to bypass a highly restricted IT network.

Features & Benefits

  • Robust: Industrial-grade computing platform to withstand harsh conditions.
  • Save bandwidth and cloud computing resources: Can be used, for example, to filter data before uploading it to the cloud or even to run trained machine learning algorithms locally.
  • Simple to deploy: Deploy an AWS IoT Greengrass & Microsoft Azure IoT Edge Runtime directly on the CloudRail.Box with just one click.
  • Future-proof: Compared to the standard CloudRail.Box, the Max version comes with a powerful Intel Quad Core Processor, 8 GB of RAM, and 256 GB SSD storage. This makes the CloudRail.Box Max the perfect choice for advanced Edge Computing scenarios and

Belden product updates

Be among the first to receive important product updates, insights and news.