Hirschmann OpEdge Family

Hirschmann OpEdge industrial edge gateway devices can run applications and process data locally at the edge, turning data into insights where they can best be used. OpEdge-4D supports deployment of edge applications via containers, which can be installed either locally through the device interface or at scale via the Belden Horizon™ Console. OpEdge-8D allows edge application deployment via either virtual machines or containers and integrates into the Belden Horizon™ Console.

Features & Benefits

  • OpEdge-4D: Lower cost and power consumption requirements with an ARM CPU.
  • OpEdge-8D: Ideal for more resource-intensive use cases with more memory, storage and Ethernet ports than OpEdge-4D and two SFP ports for fiber connections.
  • OpEdge-4D: Hazardous location and maritime approvals, a robust form factor and an extended temperature range for use in harsh environments.
  • OpEdge-8D: Substation approvals for energy sector applications, as well as approvals for maritime and hazardous location applications.
Hirschmann OpEdge-4D Industrial Edge Gateway
Hirschmann OpEdge-4D Industrial Edge Gateway
Product Description Port Type and Quantity Port SpeedsType
Industrial Edge Gateway Device for DIN Rail Mounting 5 x Gigabit Ethernet RJ45 ports + 2 x Gigabit Ethernet SFP ports 10/100/1000 Mbps RJ45 OpEdge-8D
1000 Mbit/s SFP OpEdge-8D
4 x Gigabit Ethernet RJ45 Ports 10/100/1000 Mbit/s RJ45 OpEdge-4D
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase