...

Hirschmann BXS Switches

Industrial engineers and train builders need a reliable, secure and cost-effective way to provide connectivity onboard road and rail vehicles. The BXS switches can quickly connect and power end devices and passenger infotainment systems, without the need for additional cables. Uniquely designed with rolling stock in mind, the BXS switches are built to withstand high vibrations and wide temperature ranges, as well as comply with all EMC and fire prevention requirements for rail vehicles.

Features & Benefits

  • Easy to Install: Its compact design, cabinet-less mounting and Power over Ethernet (PoE/PoE+) port options eliminate the need for separate cabling to power end devices.
  • Fast, Secure Data Transfer: Support for a wide range of applications, including passenger information systems, advertising opportunities, IP cameras and more.
  • TSN Ethernet Support: Precise data transmission helps guarantee bandwidth for dedicated network services.
Product DescriptionPort Type and Quantity TypeProduct Detail
Managed IP40 switch with optional PoE (+); 12 ports, 4 Gigabit-Ethernet and 8 Fast-Ethernet or 12 Fast Ethernet M12-ports; Approved for use onboard trains and buses in EU, US and China.4 Gigabit-Ethernet M12-ports X-coded and 8 Fast-Ethernet M12-ports D-codedBXS30-12TX-EECC-LV-2ABXS 4GE 8FE LV
BXS30-12TX-EECC-HV-2ABXS 4GE 8FE HV
BXS32-12TX-EECC-LV-2ABXS 4GE 8FE PoE LV
BXS32-12TX-EECC-HV-2ABXS 4GE 8FE PoE HV
12 Gigabit-Ethernet M12-ports X-codedBXS40-12TX-EECC-LV-2ABXS 12GE LV
BXS40-12TX-EECC-HV-2ABXS 12GE HV
BXS42-12TX-EECC-LV-2ABXS 12GE PoE LV
BXS42-12TX-EECC-HV-2ABXS 12GE PoE HV
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase