Hirschmann LEMUR Lite Managed Switch Family

As automation expands, powerful, ruggedized and high-speed switches are a necessity. The LEMUR lite managed switch family provides essential managed switching features and advanced data rates in a cost-optimized design. The new LEMUR lite managed switch family offers up to 11 ports, PoE/PoE+ options, IP30 protection, and an extended temperature range of -40°C to +60°C to meet the needs of many industrial applications.

Features & Benefits

  • Easy configuration and management using the intuitive HiEOS Hirschmann Entry Operating System graphical user interface.
  • Cost-optimized design provides the best functionality for the price, including full gigabit Ethernet and compact housing.
  • Essential features, plus high reliability deliver “set it and forget it” capability.

 

 Type Port Type and Quantity PoE/PoE+  Product Detail
LEMUR LRS30 7 x 10/100BASE-TX No LRS30-7TX/3SFP/1C
3 x 100/1000BASE-FX SFP
1 x Combo (10/100/1000BASE-TX and 100/1000BASE-FX SFP)
LEMUR LRS32 7 x 10/100BASE-TX 8 ports LRS32-7TX/3SFP/1C
3 x 100/1000BASE-FX SFP
1 x Combo (10/100/1000BASE-TX and 100/1000BASE-FX SFP), PoE+ on 8 TX ports, PoE power budget max. 180 W
LEMUR LRS40 7 x 10/100/1000BASE-TX No LRS40-7TX/3SFP/1C
3 x 100/1000BASE-FX SFP
1 x Combo (10/100/1000BASE-TX and 100/1000BASE-FX SFP)
LEMUR LRS42 7 x 10/100/1000BASE-TX 8 ports LRS42-7TX/3SFP/1C
3 x 100/1000BASE-FX SFP
1 x Combo (10/100/1000BASE-TX and 100/1000BASE-FX SFP), PoE+ on 8 TX ports, PoE power budget max. 180 W
View:
    Sort by:
    Filter Type Results
    Reset all

    Available Region
    Clear
      Search Products By Word or Phrase
      Your query has an error: Request Error.

      Belden product updates

      Be among the first to receive important product updates, insights and news.