...

Hirschmann Managed RSP/RSPS/RSPE Switches

The RSP Series features hardened, compact managed industrial DIN rail switches with Fast Ethernet and Gigabit speed options. These switches support comprehensive redundancy protocols like PRP (Parallel Redundancy Protocol), HSR (High-availability Seamless Redundancy), DLR (Device Level Ring) and FuseNet™. They provide an optimum degree of flexibility with several thousand variants.

Features & Benefits

  • Hardened Design: Withstands harsh conditions, including temperatures from - 40 degrees C to +70 degrees C, as well as shocks, vibrations and EMC
  • High Network Security: Redundancy protocols and comprehensive security mechanisms ensure uninterrupted data communication
  • Maximum Performance: Versions with 6 to 24 Fast Ethernet ports with up to 4 Gigabit Ethernet ports to enable fast data transmission
  • Technical Details
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase

 

 

Technical Details
Max Port Type & Speed Configure
11 Ports (7 SFP Slots) FE/GERSP - Rail Switch Power
6 Ports (4 SFP Slots) FERSPS - Rail Switch Power - Smart
10 Ports (4 SFP Slots) FE/GERSPL - Rail Switch Power - Lite
28 Ports (16 SFP Slots) FE/GERSPE - Rail Switch Power Enhanced
Technical Details
Max Port Type & Speed Configure
11 Ports (7 SFP Slots) FE/GERSP - Rail Switch Power
6 Ports (4 SFP Slots) FERSPS - Rail Switch Power - Smart
10 Ports (4 SFP Slots) FE/GERSPL - Rail Switch Power - Lite
28 Ports (16 SFP Slots) FE/GERSPE - Rail Switch Power Enhanced