Hirschmann IT MAMMUTHUS Enterprise Managed Switches
Hirschmann IT MAMMUTHUS (MTS) Series Switches are high-performance enterprise Ethernet switches offering a reliable, secure and powerful solution for IT/OT convergence applications across multiple industries. MTS devices embody characteristics from both IT and OT networks, boasting comprehensive switching features alongside advanced routing functions to seamlessly integrate across the two domains.
Features & Benefits
- Seamless Integration: Equipment from a single manufacturer ensures smooth data flow and reduces compatibility issues during IT/OT integration.
- Scalability: Effortless network expansion and future-proofing capabilities accommodate changing production needs.
- Unified Management: A single application simplifies network administration, enabling faster fault detection and response.
- Efficient Support: Access to manufacturer-specific expertise ensures timely assistance, and resources for quicker issue resolution and maintenance.
- Robust Security: Consistent security policies and rapid response to threats enhance network protection.
-
TECHNICAL DETAIL
-
Product Listing
MTS8000 MAMMUTHUS
Modular Core Switches
MTS8000 Series
MAMMUTHUS Layer 3 Modular Core Switches
MTS8000 Series Switches have compact configuration and powerful extension capabilities. This switch provides industry-leading SFP+/QSFP port density inside 6U/11U/15U chassis. With a variety of port types including PoE/PoE+, the MTS8000 together with other MAMMUTHUS Switches, provide a streamlined end-to-end total network solution.
The MTS8000 Series is designed with dual redundant engines, up-to 8 media module slots and can support SFP, SFP+ and QSFP port types. The MTS8006 and MTS8010 are outfitted with two switch fabric slots.
All MTS8000 devices can be managed by SDN controller via OpenFlow 1.3. Whether used as a spine-node, in spine-leaf topology or as a core node in traditional topology, MTS8000 is a powerful addition to your network.
MTS8000 has enhanced L2/L3 feature set and is able to support data center level network. The switch support router protocols such as OSPF/BGP/ISIS etc. It also support core routing protocol such as MPBGP/MPLS. The switch also supports stacking and MCLAG, which can provide a higher level network redundancy and performance. Besides, MTS8000 support all switching/routing feature sets of MTS2700 & MTS2800 and can offer continuous security strategy and configuration logic.
MTS2900 MAMMUTHUS
High-Capacity Aggregation/Core Switches
MTS2900 MAMMUTHUS
Layer 3 High-Capacity Aggregation/Core Switches
The MTS2900 Series of Managed Ethernet Switches feature industry-leading port density & switching speed. The device can serve as a core switch, combined with MTS2600, MTS2700 or MTS2800 for a compact data network solution as well as an aggregation switch with MTS8000 for larger networks.
MTS2900 Switches have 48 SFP+ slots to support 1G/10G SFP modules & multiple SFP applications from 550m multi-mode SFP to 80km single-mode SFP+. The 40G QSFP offers high-speed uplink/interconnection links & can be used in spine-leaf model deployments supporting open flow 1.3 SDN controller.
With an enhanced Layer 2/L feature set, the MTS2900 can support data center level networks with maximum configuration flexibility. These switches support router protocols including OSPF, BGP & ISIS, core routing protocols such as MPBGP & MPLS for continuous network security & configuration logic.
MTS2800 MAMMUTHUS
Access/Aggregation Switches
MTS2800 MAMMUTHUS
Layer 3 Access/Aggregation Switches
MTS2800 Series Switches offer a complete data access & aggregation solution. Equipped with redundant PSUs, these ruggedized, compact & low-noise devices are ideal for space-constrained locations with temperatures up to 55°C.
All RJ45 ports support auto-negotiation & MDI/MDI-X. With four or six SFP+ slots & stacking configuration functionality, these switches provide reliable & flexible options for multiple applications including desktop, ELV room & data aggregation layer.
With comprehensive Layer 2/3 feature sets, these devices are a reliable choice for network planning. General security & flow-control technology such as DAI, DHCP snooping, IGMP snooping & 802.1x help network administrators deploy a secure & robust network infrastructure.
MTS2700 MAMMUTHUS
PoE/PoE+ Gigabit Ethernet Switches
MTS2700 MAMMUTHUS
Layer 3 PoE/PoE+ Gigabit Ethernet Switches
MTS2700 Series Switches offer a full access solution with a wide variety of security features including DAI/DHCP snooping, optimized multicast via IGMP snooping & broadcast control to ensure network security & stability.
All MTS2700 RJ45 ports are PoE/PoE+ enabled & provide up to 30W power supply for PoE devices. An ideal Layer 2/Layer 3 switch with modular PSUs, these devices provide Field Replaceable Units (FRU) & reliably perform in harsh environments (up to 55°C).
MTS2600 MAMMUTHUS
Gigabit Ethernet Switches
MTS2600 MAMMUTHUS
Layer 3 Gigabit Ethernet Switches
The MTS2600 Series entry level access switch delivers reliable performances without sacrificing flexibility. A 10 Gigabit port ensures uplink speed to the core switch & MTS2600 Series RJ45 ports support auto-negotiation & MDI/MDI-X. All SFP+ slots can work under 1/10G mode & support 1G & 10G MTS SFP modules, including fiber & UTP/STP*.
For higher port density & access-level performance, MTS2600 supports stacking & downlink-oversubscribe design with 24 GE access port coupling with four 10G SFP+ uplink ports. MTS2600 Series Switches support ERPS & with hardware-based broadcast control, these switches are deployable in ring topology.
* For full SFP detail, refer to MAMMUTHUS Series brochure.