Product Number: M1-8TP-RJ45 PoE
Media module (8 x 10/100BaseTX PoE+ RJ45) for MACH102
8 x 10/100BaseTX PoE+ RJ45 port media module for modular, managed, Industrial Workgroup Switch MACH102
-
Availability:
-
Global inventory:
Specifications
Product description
Description |
8 x 10/100BaseTX PoE+ RJ45 port media module for modular, managed, Industrial Workgroup Switch MACH102 |
---|
Radio technology
Twisted pair (TP) |
0-100 m |
---|
Power requirements
Power consumption |
2.2 W (plus up to 120 W PoE per external power supply) |
---|
Ambient conditions
MTBF (Telecordia SR-332 Issue 3) @ 25°C |
3 286 905 h |
---|---|
Operating temperature |
0-50 °C |
Storage/transport temperature |
-20-+85 °C |
Relative humidity (non-condensing) |
10-95 % |
Dimensions (WxHxD) |
138 mm x 90 mm x 42mm |
Mounting |
Media Module |
Protection class |
IP20 |
EMC interference immunity
EN 61000-4-2 electrostatic discharge (ESD) |
4 kV contact discharge, 8 kV air discharge |
---|---|
EN 61000-4-3 electromagnetic field |
10 V/m (80-2700 MHz) |
EN 61000-4-4 fast transients (burst) |
2 kV power line, 4 kV data line |
EN 61000-4-5 surge voltage |
power line: 2 kV (line/earth), 1 kV (line/line), 4 kV data line |
EN 61000-4-6 Conducted Immunity |
10 V (150 kHz-80 MHz) |
EMC emitted immunity
EN 55022 |
EN 55022 Class A |
---|---|
FCC CFR47 Part 15 |
FCC 47CFR Part 15, Class A |
Reliability
Guarantee |
60 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Scope of delivery |
Media module, user manual |
---|
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
History
Update and Revision |
Revision Number: 0.115 Revision Date: 03-25-2025 |
---|
Information
Update and Revision |
Revision Number: 0.115 Revision Date: 03-25-2025 |
---|
Part Numbers
Item # | Type |
---|---|
942028001 | M1-8TP-RJ45 PoE |
Resources
- GREYHOUND2000 Standard (English)
- GREYHOUND2000 Standard (German)
- GREYHOUND2000 Standard (French)
- GREYHOUND 105-106 Ethernet Switches
- GREYHOUND 105-106 Ethernet Switches (German)
- GREYHOUND 105-106 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches
- GREYHOUND 103 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches (German)
- GREYHOUND 1040 Modular Gigabit Ethernet Switch
- DRAGON MACH4x00Layer 3 Backbone Switches
- MACH1040 Full Gigabit Switch
Resources
- GREYHOUND2000 Standard (English)
- GREYHOUND2000 Standard (German)
- GREYHOUND2000 Standard (French)
- GREYHOUND 105-106 Ethernet Switches
- GREYHOUND 105-106 Ethernet Switches (German)
- GREYHOUND 105-106 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches
- GREYHOUND 103 Ethernet Switches (French)
- GREYHOUND 103 Ethernet Switches (German)
- GREYHOUND 1040 Modular Gigabit Ethernet Switch
- DRAGON MACH4x00Layer 3 Backbone Switches
- MACH1040 Full Gigabit Switch