...

Fiber DC Housings & Shelves

Belden's DCX Rack-Mount Panels are available in 1U, 2U & 4U configurations and are compatible with all DCX modular cassettes and adapter frames. The rack-mount panels are designed with pull-out and tilt trays for easy access to connectors. FiberExpress Ultra High-Density (FX UHD) feature-rich rack-mount housings are fully enclosed to provide protection for exposed 250 µm and 900 µm fibers coupled with sliding and tilting drawers to speed up and simplify installation and maintenance. Optional FX UHD Shelves, 1U Bezels and Single Cassette Holders are entry-level cost-effective solutions for pre-terminated systems.

Features & Benefits

  • DCX Easy Access: DCX Rack-Mount Panels offer easy access to connectors in high-density areas
  • FX UHD Offers a Fast Installation: Tool-less removable drawers, lightweight housings and high-accessibility sliding and tilting drawers
  • DCX Flexibility of Accessories: The DCX Rack-Mount Panels use the same management accessories as the FX UHD Rack-Mount Housings
  • FX UHD is Easy to Configure: High-density offering with 18-port modules for up to 72 LC Duplex ports per 1U, or flexible port counts with LC, SC, ST and MPO modules
Sort by:
Filter Type Results
Reset all
Search Products By Word or Phrase