Product Number: FX Wall Mount Patch Medium

FX Wall Mount Patch Panel, Medium, Black

FiberExpress Patch Panel, Medium Wall Mount, Black, Empty

  • Availability:
    Global
  • Global inventory:
    Available
FX Wall Mount Patch Medium
  • Specifications
  • Part numbers
  • Resources

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Weight

11.570 lbs

Height

15.610 in

Width

16.700 in

Depth

5.500 in

Max Capacity

4 Strips; 48 Fibers (SC, SCD, ST, FC); 96 Fibers (LCD, MT-RJ). 2 8-inch splice tray kit; 2 12-inch Splice Rray Kit

Mechanical Tests

Description

Front Connection

Flush

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Panel Steel
LH Door Steel
RH Door Lexan

Included Parts

6 Wood Screws (#10x1inch); 2 Velcro Strap; 9 Tie Wrap; 1 Admin Label; 1 Caution Label, 1 Installation Manual

Related Parts

FiberExpress Adapter Strips, Fiber Splice Organizer Trays and Kits

Packaging

Individually packaged in a cardboard box.

Notes

For proper installation refer to Installation Guide PX101059 included with the product

Update and Revision

Revision Number: 0.53 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.53 Revision Date: 02-12-2025

Part Numbers

Item # Color UPC
AX100540 Black 611589017527