Product Number: REVConnect Wall-Mount (Empty)
RVUXCMT96E-REVConnect Wall-Mount Connector Mount, 96-Port (Empty)
The REVConnect Wall-Mount Connector Mount for 96-Ports comes unloaded
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IBDN System 4800,3600,2400,1200,10GX |
---|
Physical Characteristics (Overall)
Height |
15.281 in |
---|---|
Width |
7.638 in |
Depth |
11.12 in |
Front Connection |
Flush |
Packaging |
Individually packaged in a plastic bag. |
Weight |
6 lbs |
Connectors
Materials
Description | Material | Color |
---|---|---|
Fanning Strips | Lexan | Black |
Mount | Steel | Black |
Construction and Dimensions
Max Capacity |
96 Ports (6 REVConnect Connector Module of 16-Port each to be ordered separately) |
---|
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Standards
UL Rating |
UL1863 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit |
---|
Included Parts |
2 Wood Screws; 6 Velcro cable tie; 1 installation guide |
---|
Product Notes
Notes |
Refer to Installation Guide PX106708 (English) or visit our web site at http://www.belden.com |
---|
History
Update and Revision |
Revision Number: 0.231 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.231 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
RVUXCMT96E | Black | 611589237918 |