Product Number: KEYCONNECT STAINLESS SG FP

KeyConnect Stainless Steel, Single-Gang Faceplate

KeyConnect Stainless Steel, Single-Gang Faceplate, Compatible with KeyConnect style modular jacks

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800, 3600, 2400, 1200, fiber and coax

Height

4.5

Width

2.75

Depth

0.26

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

0.06 kg

Materials

Material
Stainless Steel

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Footprint/Type

KeyConnect

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E KeyConnect Modular Jacks and KeyConnect Multimedia Modules

Included Parts

6-32 screw

Notes

For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.274 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.274 Revision Date: 03-04-2023

Part Numbers

Item # Color Port Count
AX102006 Stainless Steel 1 Port
AX102007 Stainless Steel 2 Port
AX102008 Stainless Steel 3 Port
AX102009 Stainless Steel 4 Port
AX102010 Stainless Steel 6 Port
AX104230 Stainless Steel 1-Port with ID Windows
AX104231 Stainless Steel 2-Port with ID Windows

Resources

Resources