Broadcast Assemblies

To support increased bandwidth demands in broadcast and entertainment environments, Belden offers a wide variety of pre-terminated Broadcast Assemblies using SMPTE hybrid, tactical fiber, coax, triax and audio cables. All assemblies are manufactured to superior quality standards and undergo rigorous testing before being shipped with a test report that verifies reliable signal transmission.

Features & Benefits

  • Built to Last: Isolated conductors and shrink tubing over each solder joint protect against harsh field abuse and electrical shorts
  • Maintain Consistent Connections: A special internal process thoroughly cures epoxy for a tight bond around the connector anchor
  • Support Today’s High-Def Applications: Reliable performance for digital signage, ultra HD and 4K, surveillance, AV switching, etc.

Broadcast Assemblies

technical data
Assembly Type Cable Types Connectors Details
SMPTEStandard, Double Jacket, Harsh EnvironmentLemo & Amphenol SMPTE All assemblies meet or exceed SMPTE 304M/311M criteria; Offered in light duty, harsh environment, and general use configurations; Riser, plenum, waterblocked and riser rated waterblocked assemblies available
CoaxRG-6, RG-7, RG-11, RG-59BNC & Mini DIN's Precision factory terminated to deliver superior electrical performance; Available in general use, riser, plenum, water blocked and riser rated waterblocked cables; Wide variety of BNC, Mini DIN and Triax connectors available
TriaxRG-11 & RG-59Kings & Lemo Locking
AudioAnalog & DigitalXLR & DT12 Conductors are hand soldered and individually isolated to eliminate cross-talk; Assemblies available with XLR or DT12 connectors for fan-out or audio snake applications; Ruggedized heat shrink and strain relief to improve longevity in the field
FiberSingle-mode or Multimode 2 - 24 ChannelsLC, SC, ST Factory terminated with LC, SC, or ST connectors for field deployment; All assemblies are tested and certified to ensure low attenuation and return loss; All tactical cables made with aramid strength members and bend insensitive glass for superior performance in the field