UTG20PCUP

UTG 20 PATCHCORD, BONDED UTP, T568A/B, CMP

UTG20PCUP
UTG 20 PATCHCORD, BONDED UTP, T568A/B, CMP
Get Product Alerts

Specifications
Product Overview

Suitable Applications

UTG 20, 10GBASE-T

Physical Characteristics (Overall)

Total Number of Pairs

4

Overall Nominal Diameter

0.255 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Connectors
Materials
Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride
Electrical Characteristics

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Temperature Range

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Mechanical Characteristics

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface
Connection Durabilities
Mated Connection 750 Cycles
Standards

UL Rating

Plenum

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Third Party Performance Verification

UTG Framework 1.0, UTG Bear Attack (BERetAC)

Applicable Environmental and Other Programs

Environmental Space

Plenum

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing

c(UL)us Listed

Product Notes

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length

History

Update and Revision

Revision Number: 0.158 Revision Date: 07-10-2019