Product Number: 49740A
D-Subminiature Assembly, 5 ft, (15) 24 AWG (7x32) TC, S-R PVC/PVC, Foil+TC Braid Shld, CM
Fifteen 24 AWG stranded (7x32) tinned copper conductors, S-R PVC insulation, Beldfoil® plus tinned copper braid shield, PVC jacket, five foot length.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 0.024 in | 15 |
Conductor Count |
15 |
---|
Insulation
Material | Nominal Wall Thickness |
---|---|
SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.01 in |
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.3 in | 0.035 in |
Electrical Characteristics
Voltage
UL Voltage Rating |
---|
300 V RMS (UL AWM Style 2464) |
Temperature Range
UL Temp Rating |
80°C (UL AWM Style 2464) |
---|
Standards
NEC/(UL) Compliance |
CM |
---|---|
UL AWM Style Compliance |
AWM 2464 (300 V 80°C) (cable only) |
Applicable Environmental and Other Programs
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
---|---|
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
300 V RMS (UL AWM Style 2464) |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Molded handles are 100% shielded to assist in FCC compliance and guard against EMI/RFI. All connectors tin-plated and male connectors have detents for positive ground connection. Wiring is point-to-point with the shield to connector shell. |
---|
History
Update and Revision |
Revision Number: 0.368 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.368 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Length | UPC |
---|---|---|---|
49740A 060S2 | Chrome | 5 ft | 612825154280 |