Product Number: FMSMMBDxxxM
FMT OS2 MPO12(M-M) B 144F xxxM OFNP MD_2.0 0.5xINLINE YL
FX MPO TRUNK, OS2, MPO-12(MALE TO MALE), TYPE-B, xxx M (LENGTH IN METERS)PO (144 FIBERS), xxx M (LENGTH IN METERS), OFNP, MINI-DISTRIBUTION (2.0MM SUB-UNITS), FAN-OUT: 0.5M x IN-LINE, YELLOW JACKET
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
---|
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125 µm |
Fiber Count |
144 |
Fiber Color Coding |
TIA-598-D |
Physical Specifications
Connectors
Description | Type | Housing Material | Housing Color | Boot Material | Boot Color |
---|---|---|---|---|---|
Connector A (Inside End) | MPO-12 Male | Plastic | Green | Rubber | Black |
Connector B (Outside End) | MPO-12 Male | Plastic | Green | Rubber | Black |
Fan-out (Legs)
Description | Transition | Length (m) | Diameter | Geometry |
---|---|---|---|---|
Connector A (Inside End) | LPM | 0.5 m | 2.0 mm | In-Line |
Connector B (Outside End) | LPM | 0.5 m | 2.0 mm | In-Line |
Assembly Cable
Cable Nominal OD | Jacket Color |
---|---|
9.9 mm | Yellow |
Measurement
Overall Assembly Length |
---|
xxx meters |
Overall Length Tolerances
Range | Tolerance |
---|---|
0 to 2 meters | +0.2 / -0 meter |
2.1 to 4.9 meters | +0.3 / -0 meter |
5 to 40 meters | +0.4 / -0 meter |
over 40 meters | +1.0% / -0% |
Armor Specifications
Armor Type and Material |
No Armor |
---|
Optical Characteristics
Polarity Identification |
Type-B |
---|
Fiber Connector Performance
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connector A (Inside End) | MPO-12 Male | 0.35 dB | 60 dB |
Connector B (Outside End) | MPO-12 Male | 0.35 dB | 60 dB |
Mechanical Characteristics
Pulling Eye Type |
FX Pulling Eye |
---|---|
Pulling Eye Location |
Outside End |
Pulling Eye Tension |
100 lbs |
Min. Bend Radius During Installation |
15x Cable OD |
Min. Bend Radius During Operation |
10x Cable OD |
Temperature Range
Operating Temperature Range |
-10C to +60C |
---|---|
Storage Temperature Range |
-10C to +60C |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
OFNP |
UL Rating |
Plenum |
TIA/EIA Compliance |
TIA/EIA 568.3 |
European Directive Compliance |
EU Directive 2011/65/EU (RoHS 2) |
MII Order #39 (China RoHS) |
EUP 50 |
Other Standard Compliance(s) |
ACMA |
Product Notes
Related Parts |
DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
---|
History
Update and Revision |
Revision Number: 0.13 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.13 Revision Date: 05-31-2024 |
---|