Product Number: CABLE MAN FRONT-REAR E-SERIES

EDAH30xx-Series

Cable manager, front to rear, for END, ESN and ESH-Cabinets. Material: Metal. Available in 600, 800, 900, 1000, 1100 and 1200mm

  • Availability:
    EMEA
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Environmental Space

Indoor

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Packaging

Individually packed.

Update and Revision

Revision Number: 0.101 Revision Date: 10-11-2024

Packaging

Individually packed.

Update and Revision

Revision Number: 0.101 Revision Date: 10-11-2024

Part Numbers

Part # Depth Color
EDAH3061 600 mm Gray
EDAH3062 600 mm Black
EDAH3081 800 mm Gray
EDAH3082 800 mm Black
EDAH3091 900 mm Gray
EDAH3092 900 mm Black
EDAH3011 1,000 mm Gray
EDAH3012 1,000 mm Black
EDAH3001 1,100 mm Gray
EDAH3002 1,100 mm Black
EDAH3021 1,200 mm Gray
EDAH3022 1,200 mm Black