Product Number: CABLE MAN VERT DOUBLE A-SERIES
Vertical Cable Management Double finger strip for A-Series
Vertical Cable Management Double finger strip for A-Series with Cover. Material: Metal and plastic moulded fingers on two sides + cover
-
Availability:
-
Global inventory:
Specifications
Application
Environmental Space |
Indoor |
---|
Construction and Dimensions
Width |
97.5 mm |
---|---|
Depth |
115.4 mm |
Environmental and Overall Characteristics
Material |
Metal channel with plastic moulded fingers strips on two sides. Full length metal cover. |
---|---|
Color |
Black |
Standards
EU Directive 2011/65/EU (RoHS 2) |
Compliant |
---|
Related Part Numbers
Update and Revision |
Revision Number: 0.41 Revision Date: 04-08-2022 |
---|
Information
Update and Revision |
Revision Number: 0.41 Revision Date: 04-08-2022 |
---|
Part Numbers
Part Number | Height | Rack Units |
---|---|---|
ADAV6242 | 977 mm | 24U |
ADAV6282 | 1155 mm | 28U |
ADAV6322 | 1333 mm | 32U |
ADAV6382 | 1599 mm | 38U |