Butt-Splice Kit

Butt-Splice Kit - UL Classified

...
Butt-Splice Kit - UL Classified, for Universal and Telco Style
Get Product Alerts

Specifications
Application

Benefits

Connect two sections of runway end-to-end., Fits both solid and tubular steel 1.5" x .375"., Feature Belden patent pending quick bonding system.

Features

Belden patent pending bonding system

Environmental Space

Indoor

Environmental and Overall Characteristics

Finish

Black Zinc & Powdercoat Finish

Material

Steel

Color

Black

Weight

1.0 lb

Related Part Numbers

Included Parts

Kit consists of: (4) splice plates, (4) 10-32 x 1/2" Grounding screws, (2) 3/8"-16 trimmed head bolts; (2) 3/8"-16 hex nuts.

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.101 Revision Date: 11-14-2022

Part Numbers
Part # Description Color Included Parts Shipping Weight
BLBSU301-15B Butt-Splice Kit - UL Classified, for Universal and Telco Style Black Kit consists of: (4) splice plates, (4) 10-32 x 1/2" Grounding screws, (2) 3/8"-16 trimmed head bolts; (2) 3/8"-16 hex nuts. 1.0 lb