Product Number: REINFORCEMENT ESN CABINET

Reinforcement kit for ESN Cabinet to increase the maximum load to 1500kg

Reinforcement kit for ESN Cabinet to increase the maximum load to 1500kg. set of 4 strength member profiles, 1.5 mm cold-rolled steel.

  • Availability:
    EMEA
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Environmental Space

Indoor

Color

Metallic

Material

1.5 mm cold-rolled steel.

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Packaging

Individually packed.

Update and Revision

Revision Number: 0.108 Revision Date: 10-22-2024

Packaging

Individually packed.

Update and Revision

Revision Number: 0.108 Revision Date: 10-22-2024

Part Numbers

Item # Height Color
EDASR037 37U Metallic
EDASR042 42U Metallic
EDASR045 45U Metallic
EDASR047 47U Metallic