Rack and Cabinet Shelves
Belden’s Rack and Cabinet Shelves meet your specific hosting requirements, including cantilevered and 4-point mounted shelves for non-rack-mount components. Compatible with 19" mount racks and cabinets, shelves are available as solid or vented for improved airflow. Fixed, sliding, or sliding/rotating options are also available. Various options allow for load ratings between 25 lbs and 200 lbs.
Features & Benefits
- Right-Size Shelf Selection: Depths of 12 in to 36 in available; choose from cantilevered or 4-point mount shelves
- Customize Shelves: Meet specific requirements with many options: various load ratings; fixed, sliding, or sliding/rotating; solid or vented
- No Separate Hardware: Shelves include mounting hardware; standard color is black (other custom colors available for volume orders)
Rack & Cabinet Shelves
Resources
Catalogs
Warranty