Product Number: DCXT21-00000-33

DCX 10-H 84x36x15, R-L, WHI, CONFIG: 00000-33

DCX CABINET 10-HOUSING 84x36x15, RIGHT-LEFT, WHITE, NO TOP PNL, NO BOTTOM PNL, NO DOORS, NO SIDE PNL, NO REAR PNL, 10 CBL DIST BRKT, 10 PATCH CORD SPOOLS

  • Availability:
    Americas
  • Global inventory:
    Available
DCXT21-00000-33
  • Specifications
  • Resources

Specifications

Suitable Applications

Optical Distribution Frame, Data Centers , Central Equipment Room (Broadcast)

Weight

175 lbs

Height

84 in

Width

36 in

Depth

15 in

Max Capacity

3840 fiber

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material Color
Frame Unit Steel White

MII Order #39 (China RoHS)

EUP 50

Update and Revision

Revision Number: 0.6 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.6 Revision Date: 02-12-2025

Resources

Resources