...

Server Cabinets

XS Series Server Cabinets are designed for high-density server hosting. The server cabinets’ capacity of 3,000 lbs—coupled with a wide portfolio of accessories—allows project-specific configuration, meeting the needs of today and tomorrow.

Features & Benefits

  • Avoid Overheating: Door designed to optimize airflow
  • Fast Deployment: Cabinets ship fully assembled and configured
  • Multiple Gear Generation: Modular design allows reconfiguration to meet changing needs
  • Reduce Energy Consumption: Enables seamless heat containment integration
24" Wide Enclosures
XS Series TypeX1S42X1S45X1S48X2S42X2S45X2S48
Dimensions (W x D x H)24" x 42" x 80.16"24" x 42" x 85.41"24" x 42" x 90.66"24" x 48" x 80.16"24" x 48" x 85.41"24" x 48" x 90.66"
Rack Units (RU) 42 45 48 42 45 48
Front Opening (W x H)21" x 73.65"21" x 78.90"21" x 84.15"21" x 73.65"21" x 78.90"21" x 84.15"
Depth w/ Doors43.06"49.06"
Usable Depth**38.37"44.37"
Single Door Perf. Area989 sq. in.1062 sq. in.1134 sq. in.989 sq. in.1062 sq. in.1134 sq. in.
30" Wide Enclosures
XS Series TypeX3S42X3S45X3S45X4S42X4S45X4S48
Dimensions (W x D x H)30" x 42" x 80.16"30" x 42" x 85.41"30" x 42" x 90.66"30" x 48" x 80.16"30" x 48" x 85.41"30" x 48" x 90.66"
Rack Units (RU) 42 45 48 42 45 48
Front Opening (W x H)27" x 73.65"27" x 78.90"27" x 84.15"27" x 73.65"27" x 78.90"27" x 84.15"
Depth w/ Doors43.06"49.06"
Usable Depth**38.37"44.37"
Single Door Perf. Area1326 sq. in.1423 sq. in.1520 sq. in.1326 sq. in.1423 sq. in.1520 sq. in.
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase