...

Wall-Mount Enclosures

Wall-Mount Cabinets provide IT/networking hosting in spaces where space optimization is critical, as well as spaces that serve other primary functions. They are designed for applications that require secure hosted devices and have limited floor space, including retail establishments, schools and offices. Wall-Mount Cabinets are load rated to 300 lbs, offer great aesthetics, feature rugged construction and are designed with optimized equipment access and flexible cable management.

Features & Benefits

  • Designed for Any Setting: Enclosures feature sturdy welded steel construction, durable black powder-coat finish and multiple front door options
  • Suitable for Small Spaces: Door-swing direction is field reversible; a swing-out mid-section offers rear access to equipment
  • Built-In Security: Lockable front door and rear section
Wall Mount Enclosures
Part Number Dimensions (H x W x D)Cable EntryMountingRack UnitsDoor TypeWeightWeight Capacity
XHW-2406-SD24"x23"x6"2X1"dia.+2x3"dia+2.5"x8"optional back boardSurface mountSolid Steel30 lbs300 lbs
XHW-2406-GD24"x23"x6"2X1"dia.+2x3"dia+2.5"x8"optional back boardSurface mountClear Polycarbonate25 lbs300 lbs
XHW-2406-PD24"x23"x6"2X1"dia.+2x3"dia+2.5"x8"optional back boardSurface mount Perforated25 lbs300 lbs
XHW-2424-SD24"x23'x24"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped12USolid Steel125 lbs300 lbs
XHW-2424-GD24"x23'x24"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped12UClear Polycarbonate115 lbs300 lbs
XHW-2424-PD24"x23'x24"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped12UPerforated110 lbs300 lbs
XHW-2430-SD24"x23'x30"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped12USolid Steel135 lbs300 lbs
XHW-2430-GD24"x23'x30"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped12UClear Polycarbonate123 lbs300 lbs
XHW-2430-PD24"x23'x30"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped12UPerforated120 lbs300 lbs
XHW-3606-SD36"x23"x6"2X1"dia.+2x3"dia+2.5"x8"optional back boardSurface mountSolid Steel55 lbs300 lbs
XHW-3606-GD36"x23"x6"2X1"dia.+2x3"dia+2.5"x8"optional back boardSurface mountClear Polycarbonate45 lbs300 lbs
XHW-3606-PD36"x23"x6"2X1"dia.+2x3"dia+2.5"x8"optional back boardSurface mountPerforated40 lbs300 lbs
XHW-3624-SD36"x23"x24"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped19USolid Steel147 lbs300 lbs
XHW-3624-GD36"x23"x24"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped19UClear Polycarbonate137 lbs300 lbs
XHW-3624-PD36"x23"x24"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped19UPerforated127 lbs300 lbs
XHW-3630-SD36"x23"x30"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped19USolid Steel152 lbs300 lbs
XHW-3630-GD36"x23"x30"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped19UClear Polycarbonate142 lbs300 lbs
XHW-3630-PD36"x23"x30"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped19UPerforated137 lbs300 lbs
XHW-4806-SD48"x23"x6"2X1"dia.+2x3"dia+2.5"x8"optional back boardSurface mountSolid Steel60 lbs300 lbs
XHW-4806-GD48"x23"x6"2X1"dia.+2x3"dia+2.5"x8"optional back boardSurface mountClear Polycarbonate50 lbs300 lbs
XHW-4806-PD48"x23"x6"2X1"dia.+2x3"dia+2.5"x8"optional back boardSurface mountPerforated45 lbs300 lbs
XHW-4824-SD48"x23"x24"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped26USolid Steel150 lbs300 lbs
XHW-4824-GD48"x23"x24"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped26UClear Polycarbonate140 lbs300 lbs
XHW-4824-PD48"x23"x24"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped26UPerforated135 lbs300 lbs
XHW-4830-SD48"x23"x30"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped26USolid Steel160 lbs300 lbs
XHW-4830-GD48"x23"x30"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped26UClear Polycarbonate150 lbs300 lbs
XHW-4830-PD48"x23"x30"2X1"dia.+2x3"dia+2.5"x8"19", 12-24 tapped26UPerforated145 lbs300 lbs
Sort by:
Filter Type Results
Reset all
Search Products By Word or Phrase