Product Number: MACH1000 19" rack mount extension(+50mm)

Brackets for mounting MACH100/1000 in a 19" cabinet, moves the device 50 mm backwards

Brackets for mounting MACH100/1000 in a 19" cabinet, moves the device 50 mm backwards

  • Availability:
    Global
  • Status:
    Active
MACH1000 19" rack mount extension(+50mm)

Specifications

Type

MACH100/1000 fixing brackets (extension + 50 mm)

Guarantee

24 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Update and Revision

Revision Number: 0.72 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.72 Revision Date: 05-07-2025


Part Numbers

Item # Type
943943101 MACH1000 19" rack mount extension(+50mm)