Product Number: 9498
Audio, Control and Instrumentation, 3 Conductor 16 AWG, Unjacketed
3 Conductor 16 AWG stranded (19x29) tinned copper conductors, conductors cabled, PVC insulation, cabled wire (no jacket).
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; panel wiring |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
16 | 19x29 | TC - Tinned Copper | 0.059 in | 3 |
Conductor Count |
3 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.113 in | 0.027 in |
Color Chart
Number | Color |
---|---|
1 | Orange |
2 | Black |
3 | Orange w/Black Stripe |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Nominal Diameter |
---|
0.243 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
4.8 Ohm/1000ft |
Current
Max. Recommended Current [A] |
---|
7.1 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS (UL AWM Style 1007) |
Temperature Range
UL Temp Rating |
80°C (UL AWM Style 1007) |
---|---|
Operating Temperature Range |
-40°C To +80°C |
Mechanical Characteristics
Bulk Cable Weight |
38 lbs/1000ft |
---|---|
Max. Pull Tension |
97 lbs |
Min. Bend Radius/Minor Axis |
2.5 in |
Standards
UL AWM Style Compliance |
AWM 1007 (300 V 80°C) |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
VW-1 |
---|---|
UL voltage rating |
300 V RMS (UL AWM Style 1007) |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.332 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.332 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9498 0001000 | None | Reel | 1,000 ft | 612825239970 |